{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 2-pole; with locking clip; for 1 cable; 5.0 … 9.0 mm; 35 mm; white",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line is the intelligent solution for straightforward electrical installation. A comprehensive range of accessories rounds out the WINSTA® product line from WAGO. Our <i>WINSTA</i>® MIDI product line offers flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers flexibility for meeting an enormous variety of installation requirements. A range up to 35 mm can be used for the strip length.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Use of this pre-assembled system decreases assembly times and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>simple circuits</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-512/042-000",
"sku" : "770-512/042-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347846-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4fGltYWdlL2pwZWd8YURrM0wyaGhOaTh4TkRBd01qUTJOamc0TVRVMk5pOHlNREJmTmpNME56ZzBObDlFUlM1cWNHY3xhMTIyY2Q5ZmNhZjY4ZmU1ZmIzNTQzYzBlNTNmZjAwMDg2YTJkNGIxZjMxZGNiMWZlZGI3MjRkYmRjNzczNTUz",
"gtin13" : "4050821137580",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/strain-relief-housing/p/770-512_042-000"
}