{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 3-pole; for 2 cables; 4.5 … 8.0 mm; 55 mm; white",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>Realize your installation project quickly and easily: The strain relief housing from the <i>WINSTA</i>® MIDI product line is the product of your choice for error-free electrical installation. A comprehensive range of accessories rounds out the WINSTA® product line from WAGO. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money. A range up to 55 mm can be used for the strip length.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>for automation controllers</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-513/023-000",
"sku" : "770-513/023-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347421-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YUdOakwyaGhNUzh4TkRBd01qUTNPVE13TURZek9DOHlNREJmTmpNME56UXlNVjlFUlM1cWNHY3xmNjQ4NWYzOTdhNDlkZWY0MzZiNTZiNDYwNzkyZDZlMzU0NTA5YTUxZDU5ZWU1M2ExYzk2OWUxNzI5MGEyYmI5",
"gtin13" : "4044918057523",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/strain-relief-housing/p/770-513_023-000"
}