{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 3-pole; with locking clip; for 1 cable; 4.5 … 10.0 mm; 37 mm; white",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>Thanks to the strain relief housing from the <i>WINSTA</i>® MINI product line, zero-defect installation is ensured. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. Especially where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the installation is low-maintenance and can be performed without screw connections. The strip length is 40 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>easy tool-free operation, a wide range of coding options</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-513",
"sku" : "890-513",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281876-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM5fGltYWdlL2pwZWd8YURJNUwyZ3pPQzh4TkRZNE16TTVNak0wTkRBNU5DOHlNREJmTmpJNE1UZzNObDlFUlM1cWNHY3w3MmEyZjU4Y2IyN2VkODQwNzFjZWE0OWMwNzBkNDNkZjdlMTJlOWNmMWEyMzI3YThmZjgzZDkyMDUxZGVjNWQy",
"gtin13" : "4045454233365",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/strain-relief-housing/p/890-513"
}