[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Supply module; for flat cable; 5 x 16 mm²; 5-pole; 16,00 mm²; black",
"description" : "<h2>Supply module <i>WINSTA</i>® IDC with protection against mismating</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® IDC supply module with protection against mismating. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (IP65 with screw-type connection/blind plug). This pluggable installation connector can be used for a current load of up to 76 A. As a result, it can also be used for high power loads.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also lower installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "895-1651",
"sku" : "895-1651",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003ceb6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAwfGltYWdlL2pwZWd8YURNM0wyZ3hOaTh4TXpjNU9EY3lPREV3TmpBeE5DOHlNREJmTURJd01EQXdNREl3TURBelkyVmlOakF3TURFd01HSTJYMFJGTG1wd1p3fDBiMzI0YzkyNTU4ODQwMjY3MzBhNjYwNmQ0YjdmZjg5ODUyZDYxNDQ2ZjUyODUwNDAzZmU5ZDBjYzI0YzgyNDg",
"gtin13" : "4045454006389",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/supply-module/p/895-1651"
}