[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "T-distribution connector; 3-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MINI distribution connector A coding. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for example, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>suitable for any application</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-615",
"sku" : "890-615",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281886-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ5fGltYWdlL2pwZWd8YURRMEwyaGhaQzh4TkRBd01qSTNNRGt5T0RreU5pOHlNREJmTmpJNE1UZzRObDlFUlM1cWNHY3wyN2FmZjA4NTY1NTk2NzNhZGQ5ODQxMmMyNWMxZjgwMmE5NTJlZTViM2ZlNDkyMjQxYmRiZmU3OGM1MzkyOTM3",
"gtin13" : "4045454490492",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/t-distribution-connector/p/890-615"
}