{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Energy meter (MID); for direct connection; 65A; 3x230/400V; 50Hz; MID and METAS; Modbusยฎ and M-Bus; 2 x S0 interface; 4PS",
"description" : "<b>Short description:</b><br/>Crucial for trimming costs, comprehensive energy measurement is necessary to optimize energy consumption. WAGOโs portfolio now has new energy meters that simplify this task while offering several key advantages. They use push-in connection technology with a lever, making them connect quickly and easily. The devices have a width of just 72ย mm for direct measurement. These slim profiles save a tremendous amount of control cabinet space. In addition to the values for active and reactive energy, the energy meters also record the mains frequency, as well as current, voltage and power for all phases. And the user can conveniently scan all of these energy characteristics at a glance on a large, illuminated display.<br/><b>Features:</b><br/><ul><li>Push-in CAGE CLAMP<sup>ยฎ</sup> and lever save time at every stage</li><li>Real space savings: 72ย mm wide (4PS)</li><li>Measurement of supply and consumption</li><li>Energy measurement in four tariffs</li><li>The communications pro: M-Bus/Modbus<sup>ยฎ</sup> interface and two S0 pulse outputs</li><li>Full transparency at a glance: display energy quality characteristics on an illuminated full-format display</li><li>Intuitive configuration: touch-sensitive controls and configuration app via <i>Bluetooth<sup>ยฎ</sup></i></li></ul>",
"mpn" : "879-3021",
"sku" : "879-3021",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11346624-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM2fGltYWdlL2pwZWd8YUdFM0wyaGlZUzh4TXprek5UazVOalUyTnpVNE1pOHlNREJmTVRFek5EWTJNalJmUkVVdWFuQm58ZjJmNjMyYTE1MzYyYTExMTc0YWY3OGQxNjllNzQzNzc2ZDU3Y2QwOTVlZjY2Mjc1NmIwZmM4Njg2YWUzNzdmNQ",
"gtin13" : "4066966438680",
"category" : "Energy Measurement Technology",
"url" : "https://www.wago.com/kr/energy-measurement-technology/energy-meter-mid/p/879-3021"
}