WAGO I/O System 750/753 제품 번호 750-315/300-000

Fieldbus Coupler MODBUS; RS-485; 115,2 kBd

Fieldbus Coupler MODBUS; RS-485; 115,2 kBd
잠시만 기다리십시오..
Fieldbus Coupler MODBUS; RS-485; 115,2 kBd
잠시만 기다리십시오..
상세
설명
다운로드
승인
관련 제품
지식
기술 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 750-600
End Module
: 750-430
8-channel digital input; 24 VDC; 3 ms
: 750-602
Power Supply; 24 VDC
: 750-626
Supply Filter; 24 VDC
: 750-652
RS-232/485 Serial Interface
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2201
Double-deck terminal block; Through/through terminal block; L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 750-455
4-channel analog input; 4 … 20 mA; Single-ended
: 750-466
2-channel analog input; 4 … 20 mA; Single-ended
: 750-517
2-channel relay output; AC 250 V; 1 A; Potential-free; 2 changeover contacts
: 750-530
8-channel digital output; 24 VDC; 0.5 A
: 750-531
4-channel digital output; 24 VDC; 0.5 A; 2-conductor connection
: 750-624
Filter module for field-side power supply (surge); 24 VDC
: 2002-1291
End and intermediate plate; 0.8 mm thick; gray
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2002-2291
End and intermediate plate; 0.8 mm thick; gray
: 2002-3201
Triple-deck terminal block; Through/through/through terminal block; L/L/L; without marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-3291
End and intermediate plate; 0.8 mm thick; gray
: 2002-410
Jumper; 10-way; insulated; light gray
: 2004-1207
2-conductor ground terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow