[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; lever; 6 mm²; Pin spacing 7.5 mm; 3-pole; Push-in CAGE CLAMP®; 6,00 mm²; gray",
"description" : "<h2>PCB terminal block, 2606 Series, 0 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 2606-1103/020-000) is designed for simple and secure connections. You can count on proven safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 41 A, making it suitable for high-load applications. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 25.35 x 28 x 24.3 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 10 mm². Up to three potentials / three poles can be connected to this terminal strip using three clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with a lever. THT is used to assemble the PCB terminal block. Insert the conductor at a 0° angle.. The solder pins, which are 1.5 x 1.2 mm in cross-section and 4 mm long, are set out over the entire terminal strip (staggered). There are one solder pin per potential.<br/>",
"mpn" : "2606-1103/020-000",
"sku" : "2606-1103/020-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12562788-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzOHxpbWFnZS9qcGVnfGFESmxMMmcxWlM4eE5ETTROVGd4TmpNd05UWTVOQzh5TURCZk1USTFOakkzT0RoZlJFVXVhbkJufGU5ODk5NTkwYmYzZTRlMjI0ZDY3NDBmNWI5NTcxZjE3N2U0Mzk2NTlmOTBjZWEwZTk5ZmMwNjY3YzY3OTYwMTI",
"gtin13" : "4066966395525",
"category" : "PCB 단자대 및 플러그 형 커넥터",
"url" : "https://www.wago.com/kr/pcb-%EB%8B%A8%EC%9E%90%EB%8C%80-%EB%B0%8F-%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/pcb-terminal-block/p/2606-1103_020-000"
}