[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 8-pole; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>PCB terminal block, 740 Series, CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 740-108). You can rely on trusted safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Rated current and voltage are important parameters when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 320 V and a rated current of 16 A, making it suitable for high-load applications. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 40 x 23.3 x 11.1 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to eight potentials / eight poles can be connected to this terminal strip using eight clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.8 x 1 mm and 5.1 mm in length. Each potential has one solder pin.<br/>",
"mpn" : "740-108",
"sku" : "740-108",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00032d34000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU0fGltYWdlL2pwZWd8YUdFMkwyaGxOaTh4TkRZNU1UVTRNemMxTkRJM01DOHlNREJmTURJd01EQXdNR1F3TURBek1tUXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDA0NzE2ZjJlZTRjYzBhNDk4YTk3MWY0ZGMyYjQ1OTViYzhjMzYzZTVmMWRkYjEzNTE4YzYyNWNjYTk5OWQ0OTY",
"gtin13" : "4055143342476",
"category" : "PCB 단자대 및 플러그 형 커넥터",
"url" : "https://www.wago.com/kr/pcb-%EB%8B%A8%EC%9E%90%EB%8C%80-%EB%B0%8F-%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/pcb-terminal-block/p/740-108"
}