[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 100% protected against mismating; Screw flange; direct marking; 1,50 mm²; black", "description" : "<ul><li>Universal connection for all conductor types</li><li>Unique, compact, double-row connector system for conductor cross-sections up to 1.5 mm<sup>2</sup></li><li>High-density, wire-to-board connections in very confined spaces</li><li>Centered strain relief plate anchors conductors, while acting as convenient connection and disconnection handle. It also provides easy access to operating slots – even when wired.</li><li>Coding fingers provide 100% protection against mismating</li></ul>", "mpn" : "713-1105/107-047", "sku" : "713-1105/107-047", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a00012b2c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk0fGltYWdlL2pwZWd8YURGaUwyZ3haaTh4TkRZNE1UYzNNREUyTkRJMU5DOHlNREJmTURJd01EQXdNR0V3TURBeE1tSXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFmZTcxZjMyMDk1NWU0NjdmOTU5OTliMDRlNzEzNWQyYzQ3YjY2YTQxMWZhZTdiOWMwMzFlODdkNzk4YjdlYmI", "gtin13" : "4050821158011", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lt/pluggable-connectors/1-conductor-female-connector-2-row/p/713-1105_107-047" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
MCS MINI HD Prekės Nr. 713-1105/107-047

1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 100% protected against mismating; Screw flange; direct marking; 1,50 mm²; black

Prekės Nr. 713-1105/107-047
1-conductor female connector, 2-row
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 713-1105/107-047
1-conductor female connector, 2-row
Palaukite...
Jūsų vieneto kaina*
Paprašius