MCS MIDI
Prekės Nr. 721-205/037-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 5-pole; 100% protected against mismating; Lateral locking levers; 2,50 mm²; light gray



Dimensions in mm
L = (pole no. – 1) x pin spacing + 5 mm
L = (pole no. – 1) x pin spacing + 5 mm