MCS MIDI
Prekės Nr. 723-605/000-042
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 5-pole; Preceding ground contact; 100% protected against mismating; direct marking; 2,50 mm²; light gray


Preceding PE contact position


Dimensions in mm
L1 = (pole no. – 1) x pin spacing + 8.2 mm
L2 = L1 – 1.7 mm
L3 = L1 – 1.2 mm
L1 = (pole no. – 1) x pin spacing + 8.2 mm
L2 = L1 – 1.7 mm
L3 = L1 – 1.2 mm