MCS MIDI Classic
Prekės Nr. 731-606/019-000
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 6-pole; clamping collar; 2,50 mm²; gray



Dimensions in mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L3 = L – 0.2 mm
L4 = L3 + 5.8 mm
L5 = L3 + 11.8 mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L3 = L – 0.2 mm
L4 = L3 + 5.8 mm
L5 = L3 + 11.8 mm