MCS MAXI 16
Prekės Nr. 832-1204/000-9034
1-conductor male connector; lever; Push-in CAGE CLAMP®; 16 mm²; Pin spacing 10.16 mm; 4-pole; 100% protected against mismating; Silver-plated contacts; direct marking; 16,00 mm²; light gray




Dimensions in mm
L = (pole no. x pin spacing) + 1.3 mm
L = (pole no. x pin spacing) + 1.3 mm