[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor female plug; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 5-pole; for individual solder pins; light green", "description" : "<h2>Pluggable pcb terminal block, 243 Series, 0 °conductor entry to board</h2><br/><br/>Pluggable pcb terminal block (item number 243-745) provides fault-free electrical installations. Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The item's dimensions are 28.5 x 10 x 10.5 mm (width x height x depth). Depending on the conductor type, pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². Up to five potentials / five poles can be connected to this terminal strip using twenty clamping points on one level. The light green housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of a Copper alloy. Tin is used for coating the contact surfaces.<br/>", "mpn" : "243-745", "sku" : "243-745", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwfGltYWdlL2pwZWd8YURZMkwyaG1OUzh4TkRZNE1UWXhOelU1TmpRME5pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3N2RhNTFmNzNkMmM1MTFmNThmNzdmNjcxMjU0MzQ1NDY4YjM2OTY1MGFmNmIwZTU0Y2U5NjRkMjlhNTZkZWE", "gtin13" : "4044918442077", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lt/pluggable-connectors/4-conductor-female-plug/p/243-745" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]