{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; straight; 5-pole; Cod. I; blue",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI I coding</h2><br/><br/>WAGO offers various connection technology solutions for connecting devices, for example, the <i>WINSTA</i>® MIDI male connector/plug. Our pluggable PCB connectors give you a universal pluggable connection system for your devices that meets all the requirements for a robust device connection. For greater security in electrical installations, the pcb connectors is provided with mechanical protection against mismating. Controlled lighting equipment, as used in the DALI standard, for instance, is the main application of <i>WINSTA</i>® MIDI pcb connectors with I coding. This pcb connectors is designed for a voltage load of up to 25 A. Therefore, pcb connectors can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Now you can also cut installation expenses without compromising safety and quality: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>fast, secure installation</li></ul>",
"mpn" : "770-3115",
"sku" : "770-3115",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347429-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YURrMkwyZ3paaTh4TkRZNE16VXdPVGd4TnpNM05DOHlNREJmTmpNME56UXlPVjlFUlM1cWNHY3xjMzMwMzVhYjAxN2NlYTA0YzcyNGQyZTExZTJmYjMxMDc5MjdiYjhiNmRjODJmNWRiOWY4NTExNzA3OGNkNDc1",
"gtin13" : "4045454654535",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/770-3115"
}