{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 5-pole; Cod. I; blue",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI I coding</h2><br/><br/>WAGO offers various connection technology solutions for connecting devices, for example, the <i>WINSTA</i>® MIDI male connector/plug. Our pluggable PCB connectors give you a universal pluggable connection system for your devices that meets all the conditions for a stable device connection that is easy to put into operation. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. I coding in blue is used to identify <i>WINSTA</i>® MIDI pcb connectors, which are used predominantly in automation of buildings for activating lighting. Important parameters in the selection of a pcb connectors are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with I coding for controlling light (DALI standard)</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-3115/011-000",
"sku" : "770-3115/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347439-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjgzfGltYWdlL2pwZWd8YURJekwyZzJaUzh4TkRBd01qUXhNVEV4TURRek1DOHlNREJmTmpNME56UXpPVjlFUlM1cWNHY3wwM2NiMTExNGRlY2I3Mjk1MzNiNjQ2ZTM4OTAxMWUxYTk1MTk2MDE1ZmM1M2ZmMTY0NDY3NmIyNjM0MTY3Yjc3",
"gtin13" : "4045454819699",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/770-3115_011-000"
}