{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 4-pole; Cod. B; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug B coding are compact but outstanding PCB terminal blocks. They offer easy operation and the greatest flexibility for installation. Our pluggable PCB connectors give you a universal pluggable connection system for your devices that meets all the requirements for a stable device connection that is easy to put into operation. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. The rated current and voltage are important criteria for selecting a pcb connectors: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is suitable for robust loads. Our <i>WINSTA</i>® MIDI product line allows total flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization and flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>simple circuits</li><li>for automation controllers</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-854/011-000",
"sku" : "770-854/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130001d862000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY2fGltYWdlL2pwZWd8YURCbEwyZzFaQzh4TkRBd01qazBOVFV5TXpjME1pOHlNREJmTURJd01EQXdNVE13TURBeFpEZzJNakF3TURFd01HSTJYMFJGTG1wd1p3fGYxZDNjMTE0MWViNWE0YmUyMDZkYjA0YzNmYjQ2NDU0YTYyZjMzYjQ2ZDliMWFlZDMyNjg4ODRhODdjYTgzMGU",
"gtin13" : "4017332802543",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/770-854_011-000"
}