{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 5-pole; Cod. B; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Secure electrical installations through special connection technology: The <i>WINSTA</i>® MIDI male connector/plug. Our enormous number of pluggable PCB connectors with various insertion directions and operating variants offers you the right solution for your application at all times. For greater protection in electrical installations, the pcb connectors is equipped with mechanical protection against mismating. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for control in applications in automation, robotics, and mechanical engineering. This pcb connectors can be used for a voltage load of up to 25 A. As a result, pcb connectors can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, flexible, and secure installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also cut installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-855/011-000/064-000",
"sku" : "770-855/011-000/064-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104235-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA4fGltYWdlL2pwZWd8YURRMEwyaGtNeTh4TXpjNU9UY3dNRGsxTlRFMk5pOHlNREJmT0RFd05ESXpOVjlFUlM1cWNHY3w1Y2Y1YzZlOTdlYWVlNWRiMGU5MDgyYjdjNjY0NzgxMjNlYzNlYjNiMDZkYWViOTJmZTQ2YjdmM2Y2NzFmZTE3",
"gtin13" : "4050821553816",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/770-855_011-000_064-000"
}