{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 5-pole; Cod. B; light green",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>WAGO offers various connection technology solutions for connecting devices, for example, the <i>WINSTA</i>® MIDI male connector/plug. Our pluggable PCB connectors provide a versatile pluggable connection system for your devices that meets all the requirements for a stable device connection that is easy to put into operation. For greater security in electrical installations, the pcb connectors is equipped with mechanical protection against mismating. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are suitable for process control, for example, for lighting or within data networks. This pcb connectors can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with locking lever from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-875/011-000/073-000",
"sku" : "770-875/011-000/073-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc4fGltYWdlL2pwZWd8YURrNUwyZzFPQzh4TXpjNU9UWXlOVFU0T0RjMk5pOHlNREJmT0RFd05ESTJNRjlFUlM1cWNHY3wxNWE0MWQyOGI0MjY3N2QyYWYzYmJiYTk2ZjM2MjEzMWExNWZjYTNiNWEyNzcxNTM3OWI0MjBkYzUwODdmNWE3",
"gtin13" : "4050821553878",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/770-875_011-000_073-000"
}