{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 2-pole; Cod. I; blue",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with protection against mismating is economical and space thanks to its compact dimensions. Our enormous number of pluggable PCB connectors with various insertion directions and operating variants offers you the right solution for your application at all times. For greater security in electrical installations, the pcb connectors is equipped with mechanical protection against mismating. I coding in blue is used to identify <i>WINSTA</i>® MINI pcb connectors, which are used primarily in building automation for activating lighting. Thanks to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also reduce installation costs without compromising quality and safety: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>consistent IP40 protection</li><li>for lighting management</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-3112/011-000",
"sku" : "890-3112/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d000029e6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYzfGltYWdlL2pwZWd8YURFNUwyZzNaaTh4TkRBd01UZzFNVGcxT0RrM05DOHlNREJmTURJd01EQXdNV1F3TURBd01qbGxOakF3TURFd01HSTJYMFJGTG1wd1p3fGViNmIxNWYyMGY0MGMzMDU4YWRiY2JkZDczNGU5YjJlOTQ4ZmQ2ZTQwZTFmNWI1NjA1NjViNTQ0ZjgyNDI5NzI",
"gtin13" : "4050821695950",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/890-3112_011-000"
}