{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 3-pole; Cod. B; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI B coding</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug 3-pole pays off and space thanks to its compact dimensions. Our large number of pluggable PCB connectors with various insertion directions and operating variants offers you the right solution for your application at any time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. Pcb connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible, too. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since as a result of LED technology; due to complex systems, these offer less and less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-853/011-000",
"sku" : "890-853/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c000065cd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIwfGltYWdlL2pwZWd8YUdRekwyaGtPUzh4TkRZNE5qSTRNVFV6TVRReU1pOHlNREJmTURJd01EQXdNV013TURBd05qVmpaREF3TURFd01HSTJYMFJGTG1wd1p3fDg0MTJiNGE5ZjMzOWNhMGE1ODNlM2U0ZTY2MjA1ZjE4YTk1OTBhZTg1ZTEyNWMzOTlmODc3OGU3OWFlOGY5NzY",
"gtin13" : "4050821695875",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/890-853_011-000"
}