{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 5-pole; Cod. B; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with locking latch are compact but high-quality PCB terminal blocks. They offer convenient operation and the greatest flexibility for installation. Our giant selection of pluggable PCB connectors with various insertion directions and operating variants offers you the perfect solution for your application at any time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. B coding enables the <i>WINSTA</i>® MINI pcb connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very restricted spaces, i.e., for connections when very little room is available.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Now you can also lower installation costs without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for use in automation of processes, such as lighting technology</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-855/011-000",
"sku" : "890-855/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00006801000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURaakwyZzBNQzh4TkRZNE9ESTBNVGMzT0RjeE9DOHlNREJmTURJd01EQXdNV013TURBd05qZ3dNVEF3TURFd01HSTJYMFJGTG1wd1p3fDcxYmQwZjg2MzY4MjAyMWVhODU3NzIxODVmNDQxMjM3N2E0NWE5NThhOTE4MGU3NDAyMTVmNzk2ZTYyOWI0YTM",
"gtin13" : "4050821890027",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/plug-for-pcbs/p/890-855_011-000"
}