{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 2-pole; Cod. E; green",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® KNX E coding</h2><br/><br/>The <i>WINSTA</i>® KNX male connector/plug 2-pole is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. The pluggable installation connectors with spring pressure connection technology function without screw connections. They allow flexible, error-free installation in numerous applications. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). That results in the fact that users' fingers will never come into contact with live contact elements. The KNX standard is the ultimate benchmark in building automation. It ensures error-free, manufacturer-independent networking of state-of-the-art building systems. <i>WINSTA</i>® KNX pluggable installation connectors with E coding are primarily used in KNX applications.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>products perfectly tailored to your requirements guarantee safe use</li><li>for emergency power supply</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "893-2012",
"sku" : "893-2012",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002f3b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyfGltYWdlL2pwZWd8YURZMkwyaGxOUzh4TXpNeE1qZ3hOemN5TlRRM01DOHlNREJmTURJd01EQXdNRE13TURBeVpqTmlOVEF3TURFd01HSTJYMFJGTG1wd1p3fGNkYjdmMDU1NzFhZjM5ZTVmZDQ1ZDc0Njg2YzhiZWU1NTQ2M2QzMGE1NTU3M2E0MTU0NzZmMTFmN2E1YzlkNDc",
"gtin13" : "4045454420154",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-plug/p/893-2012"
}