{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 3-pole; Cod. B; 4,00 mm²; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating provides the foundation for installation of fine-stranded and solid conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in seconds. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified contact elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible in addition. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Choose durability and quality – with marking from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for controllers, for example lighting fixtures and sun blinds</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-763",
"sku" : "770-763",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003f307000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAwfGltYWdlL2pwZWd8YURJNUwyZzRPQzh4TkRZNE9UazRNREk0TkRrMU9DOHlNREJmTURJd01EQXdNVEl3TURBelpqTXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGE1ZWFhN2FiYTYxN2FkNWY5NGE0YjUwMjAwYjA4MjliNjc4MWI0MGY4NzlkOTRiMTEyMTNlMWIzMGEzM2ExZTM",
"gtin13" : "4050821458173",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-socket/p/770-763"
}