{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; without locking lever; 5-pole; Cod. I; 1,50 mm²; blue",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with protection against mismating is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in seconds. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid granular objects with a diameter below 1 mm in accordance with protection type IP40. <i>WINSTA</i>® MINI pluggable installation connectors with I coding in blue are especially suitable for easy lighting installation, for example for the dimming function of DALI lights. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is especially suitable in very restricted spaces, i.e., for connections when very little room is available.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Now you can also lower installation costs without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for lighting management</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-2105/006-000",
"sku" : "890-2105/006-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyfGltYWdlL2pwZWd8YURRM0wyZ3hNUzh4TXpNeE5EQXlOamcyTkRZM01DOHlNREJmT0RFd05EUXhPRjlFUlM1cWNHY3w5YTg1ZDk2ZTA1ZjEwNWY5MmMzMDliYzhmZThjOTgwMDkzZTc2YWM5N2YwYTRmM2I0NWYxZTE4NGNiYzg3YWEy",
"gtin13" : "4050821312284",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-socket/p/890-2105_006-000"
}