{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 3-pole; Cod. B; 1,50 mm²; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI female connector/socket with protection type IP40. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid granular objects with a diameter of less than 1 mm in accordance with protection type IP40. Solutions like the <i>WINSTA</i>® MINI pluggable installation connectors with B coding are appropriate for applications related to process control, such as for lighting or in data networks. Particularly if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It is very compact, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation expenses without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for controllers, for example lighting fixtures and sun blinds</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-743/062-000",
"sku" : "890-743/062-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281899-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI1fGltYWdlL2pwZWd8YUdRd0wyZzNPQzh4TkRZNE16UXlNRFkxTlRZME5pOHlNREJmTmpJNE1UZzVPVjlFUlM1cWNHY3xjNmVmMDQ5ZWFhMGNmMDVmMzZlMTBiZjYyNjNjZTE5ZGI5NTdjNTA4ZmE5NTRhZWI1MjIyZjU1Yjk5YzFhMWI2",
"gtin13" : "4055143359559",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-socket/p/890-743_062-000"
}