{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 2-pole; Cod. B; 1,50 mm²; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI 2-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI female connector/socket with protection against mismating. WAGO pluggable installation connectors are useful when requirements repeat or are distributed on a specific grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid granular objects with a diameter below 1 mm in accordance with protection type IP40. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Customer-specific pole marking is possible as well. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Now you can also reduce installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for use in automation of processes, such as lighting technology, for instance</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-762",
"sku" : "890-762",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000065f2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA3fGltYWdlL2pwZWd8YURJNUwyaGtZUzh4TkRBd01qZzROalEwTXpBek9DOHlNREJmTURJd01EQXdNVE13TURBd05qVm1NakF3TURFd01HSTJYMFJGTG1wd1p3fDE5NTE5YzAxYmUxOTNjZWRiNGE2NGFiZmEyZGNlODUwMDVkOGUxNzhkM2QyMmY5MTkyNTNiZTZhYzRiN2E2ZTI",
"gtin13" : "4055143428170",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/snap-in-socket/p/890-762"
}