{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 5-pole; Cod. I; blue",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 5-pole offers easy-to-understand handling to support drive and control technology tasks. Our pluggable PCB connectors give you a versatile pluggable connection system for your devices that meets all the conditions for a stable device connection that is easy to put into operation. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. <i>WINSTA</i>® MIDI pcb connectors with I coding in blue are especially suitable for easy lighting installation, for instance for the dimming of DALI lights. The rated current and voltage are important criteria for selecting a pcb connectors: They tell us about the product's domains of use. This product has a current rating of 25 A – therefore it is suitable for powerful loads. Our <i>WINSTA</i>® MIDI product line achieves total flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers customization and flexibility for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Now you can also lower installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>for automation controllers</li><li>with I coding for lighting control (DALI standard)</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-3105/011-000",
"sku" : "770-3105/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347425-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA4fGltYWdlL2pwZWd8YUdVMEwyZzBNUzh4TkRBd01qUTNNak00TmpVNU1DOHlNREJmTmpNME56UXlOVjlFUlM1cWNHY3w3MzA5ZWExNmQwODA0N2Y5MjhkMjdhMWI5YzM4NmNjM2FlMDllNmNkZTMwNmUwMmExODMxYmUwODUyZjIxYzQ0",
"gtin13" : "4045454001315",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-3105_011-000"
}