{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 3-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A is economical and space thanks to its compact dimensions. Our pluggable PCB connectors provide a universal pluggable connection system for your devices that meets all the conditions for a stable device connection that is easy to put into operation. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Pcb connectors with B coding from the <i>WINSTA</i>® MIDI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible, too. This pcb connectors is used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with locking lever from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with B coding for use in automation of processes, such as lighting technology, among other examples</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-843/011-000/062-000",
"sku" : "770-843/011-000/062-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300015d24000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAyfGltYWdlL2pwZWd8YURneEwyZzJNeTh4TkRBd01qazNNamt4TnpjNU1DOHlNREJmTURJd01EQXdNVE13TURBeE5XUXlOREF3TURFd01HSTJYMFJGTG1wd1p3fGNjOTBlMThkZGE5MzNkODFjOWI1Njk0MWM1YzI2ZWNlNzZmOWJmZjY4YWIwZGFkZGVhMTlhZDI0YjMzZTdhZWQ",
"gtin13" : "4050821553267",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-843_011-000_062-000"
}