{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 4-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 4-pole are compact but outstanding PCB terminal blocks. They offer convenient operation and the greatest flexibility for installation. Our immense selection of pluggable PCB connectors with different insertion directions and operating variants offers you the perfect solution for your application at any time. The coding options reduce installation errors, allowing fast, secure wiring of all components. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for control in applications in automation, mechanical engineering and robotics. This pcb connectors can be employed for a current load of up to 25 A. Thus, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with B coding for use in process automation, such as lighting technology, for example</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-844/011-000/060-000",
"sku" : "770-844/011-000/060-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104368-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQyfGltYWdlL2pwZWd8YUdJd0wyZ3hZaTh4TXpnd01UZzVNRFF4TkRZeU1pOHlNREJmT0RFd05ETTJPRjlFUlM1cWNHY3xjMWFlODYxOTcwNWY2NDMzMzUwMDI0MjNkODgxZmRkNGE3YTlkOWJlMmU3ZmE3NzM0NDE1MDM2NzZmNzNkMDZm",
"gtin13" : "4050821555452",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-844_011-000_060-000"
}