{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 4-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 4-pole offers secure, easy handling to support control and drive technology tasks. Our immense number of pluggable PCB connectors with different insertion directions and operating variants offers you the right solution for your application at any time. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are suitable for applications involving process control, such as for lighting or in data networks. This pcb connectors is designed for a load of up to 25 A. Therefore, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI product line achieves total flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility and customization for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-844/064-000",
"sku" : "770-844/064-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104375-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM5fGltYWdlL2pwZWd8YURsakwyaGtZaTh4TXpjNU5qYzRPREUzTkRnM09DOHlNREJmT0RFd05ETTNOVjlFUlM1cWNHY3w2MmZjYjg2ODNhYjA5NjljODUwODMyNzQwOTZlYWM5Y2JiNzAzOTU0YjQ0OWQ2MzNjNzIyMzI1YzA4YzNiNDNj",
"gtin13" : "4050821555605",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-844_064-000"
}