{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 5-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>Permanently secure installations connection technology: The <i>WINSTA</i>® MIDI female connector/socket. Our extensive number of pluggable PCB connectors with various insertion directions and operating variants offers you the perfect solution for your application at all times. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. Pcb connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Usage-specific pole marking is possible in addition. This pcb connectors can be employed for a current load of up to 25 A. Thus, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the integrated test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>for automation controllers</li><li>with B coding for use in automation of processes, such as lighting technology, for instance</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-845/011-000/060-000",
"sku" : "770-845/011-000/060-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104395-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk5fGltYWdlL2pwZWd8YURZeEwyaGtPUzh4TXpjNU56STJNVGsyTnpNNU1DOHlNREJmT0RFd05ETTVOVjlFUlM1cWNHY3xkNjU2NGE4MDNhM2U2MzI1MTVmODBlYmY0OTAyZmI4ZjA0NGQ1NjAxYjhlY2VmNTY2MDFkNDE3MjlkMjg3NzI1",
"gtin13" : "4050821553670",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-845_011-000_060-000"
}