{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 3-pole; Cod. B; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>Reliably secure electrical installations with special connection technology: The <i>WINSTA</i>® MIDI female connector/socket. Our enormous selection of pluggable PCB connectors with different insertion directions and operating variants offers you the perfect solution for your application at any time. The color coding and mechanical coding of the pcb connectors ensure error-free installation of the individual components – including protection against mismating. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for control in applications in the domains of automation, mechanical engineering and robotics. Important parameters in the selection of a pcb connectors are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-863/073-000",
"sku" : "770-863/073-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300015b7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURKakwyaGlaUzh4TkRBd01qa3hOelEwTVRVMk5pOHlNREJmTURJd01EQXdNVE13TURBeE5XSTNaREF3TURFd01HSTJYMFJGTG1wd1p3fGQ4NTc1ZTY0ZmFjZmFkMjgwYjJmZWUwNWQ0ZDg3ZTg3OGRhMGMxMWQyOGQ1MGI1YjI2ZDZhYzRkMjgxZDhlOTY",
"gtin13" : "4050821553441",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-863_073-000"
}