{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 4-pole; Cod. B; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating are compact but high-quality PCB terminal blocks. They offer easy operation and the greatest flexibility for installation. Our pluggable PCB connectors give you a universal pluggable connection system for your devices that meets all the conditions for a stable device connection that is easy to put into operation. For greater protection in electrical installations, the pcb connectors is provided with mechanical protection against mismating. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are appropriate for applications involving process control, such as for lighting or in data networks. The rated current and voltage are important criteria for selecting a pcb connectors: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is also suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with B coding for controllers, for example sun blinds and lighting fixtures</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-864",
"sku" : "770-864",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140002c376000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk4fGltYWdlL2pwZWd8YUdRNUwyZ3pOaTh4TkRBd016RXdOVGN5TmpRNU5DOHlNREJmTURJd01EQXdNVFF3TURBeVl6TTNOakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YThmMzlkZjJiMGVmNDNjYzZmMDNmNzM2MTk3YWI5NzRmYmFiMjRmN2ZjMThmMGM4ZmUwMzdmMmJkOWU0YjI",
"gtin13" : "4050821445791",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-864"
}