{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 4-pole; Cod. B; light green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket B coding saves space and money and space thanks to its compact dimensions. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO allow maintenance free terminal connections. For greater security in electrical installations, the pcb connectors is equipped with mechanical protection against mismating. Pcb connectors with B coding from the <i>WINSTA</i>® MIDI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible, too. This pcb connectors is designed for a current load of up to 25 A. Therefore, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with B coding for use in process automation, such as lighting technology, for example</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-864/011-000",
"sku" : "770-864/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140002d019000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM2fGltYWdlL2pwZWd8YURBd0wyZzBZaTh4TkRBd016QXhOemswTVRBeU1pOHlNREJmTURJd01EQXdNVFF3TURBeVpEQXhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5NGNlMTk4YWQzZmM2N2IzNTRlMTFkMjVlMzQ4YjI2OTFkZGY2M2YwYTdmMWU3YzEyYjc0ZDcyZDgwN2Q0YWI",
"gtin13" : "4050821446316",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/770-864_011-000"
}