{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; straight; 2-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket B coding are compact but outstanding PCB terminal blocks. They offer convenient operation and the greatest possible flexibility for installation. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO allow impact-resistant, maintenance-free, fast terminal connections. The coding options reduce installation errors, allowing fast, secure wiring of all components. Solutions like the <i>WINSTA</i>® MINI pcb connectors with B coding are appropriate for applications related to process control, for example, for lighting or within data networks. Thanks to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very restricted spaces, i.e., for connections when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers, for example sun blinds and lighting fixtures</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-842",
"sku" : "890-842",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00005fbe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYwfGltYWdlL2pwZWd8YURFd0wyaGxZaTh4TkRBd01UVTVNemMzT0RJd05pOHlNREJmTURJd01EQXdNV013TURBd05XWmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDliNzc1NzExNzQ1NTRiN2NmY2I2YjhhZDJmZmY2YzExYzU1ZDg2YzUwZjdjYTEwNmUwOGIwMWEzZGY0Mjg2Y2I",
"gtin13" : "4050821695615",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/890-842"
}