{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket for PCBs; angled; 5-pole; Cod. B; gray",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>Secure electrical installations connection technology: The <i>WINSTA</i>® MINI female connector/socket. Our pluggable PCB connectors provide a universal pluggable connection system for your devices that meets all the conditions for a robust device connection that is easy to put into operation. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. Pcb connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Customer-specific pole marking is possible as well. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for instance, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>with B coding for use in automation of processes, such as lighting technology</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-845/011-000",
"sku" : "890-845/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00006399000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzfGltYWdlL2pwZWd8YURNMkwyZ3hZeTh4TkRBd01UYzJOakEzTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBd05qTTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0OTA1OGU0NmVmM2E5YmMwN2NhZDM0OGQxOTZkNDBmZDgwZGM3ZTg0NTMxNmYzNWVmY2U5MDU3Y2E2MWI1MTU",
"gtin13" : "4050821890003",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/socket-for-pcbs/p/890-845_011-000"
}