{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "T-distribution connector; 2-pole; Cod. B; 1 input; 2 outputs; 2 locking levers; gray",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection type IP20 supports fast, reliable installation. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible in addition. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose quality and durability – with marking from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-1601",
"sku" : "770-1601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300022218000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQxfGltYWdlL2pwZWd8YUdSa0wyZ3dZaTh4TkRZNE9EYzBOemszT0RjNE1pOHlNREJmTURJd01EQXdNVE13TURBeU1qSXhPREF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDk0ZWIxNmVlZDA4ZTEyNzkzZmEzMTJmZTA2ZWYyYTkyNmVhMWI4ZmVmZDU3OTRmYTgzZGZmN2E1Njc3NTI",
"gtin13" : "4050821531241",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lt/pluggable-connectors/t-distribution-connector/p/770-1601"
}