{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Switched-mode power supply; 1-phase; 24 VDC output voltage; 1 A output current",
"description" : "<b>Features:</b><br/><ul><li>Switched-mode power supply in 22.5 mm wide 2857 Series housing; device shares a common profile with the 2857 and 857 Series Signal Conditioners.</li><li>Both 24 VDC and 0 V output voltage can be easily supplied to adjacent modules via 859-4xx Jumpers.</li><li>Pluggable <i>picoMAX</i><sup>®</sup> Connection Technology</li><li>Natural convection cooling</li><li>DC OK message as active signal output (24 VDC, 20 mA)</li><li>Integrated redundancy diode enables easy fail-safe power supply via parallel connection of two power supplies.</li><li>Approvals for worldwide applications</li></ul>",
"mpn" : "787-2852",
"sku" : "787-2852",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001a00014908000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgwfGltYWdlL2pwZWd8YUdNM0wyaGxPUzh4TXprNU9EWTBPVEUwTnpReU1pOHlNREJmTURJd01EQXdNV0V3TURBeE5Ea3dPREF3TURFd01HSTJYMFJGTG1wd1p3fGE3Y2FlNjUxMTNjYzU4MGMyOWFkYTYzODA0NDRiZTczNTU0YjI1ODZhZjUzNTNkYTExYzJhOTEwMDM3NmM2OTc",
"gtin13" : "4055143295529",
"category" : "Power Supplies ",
"url" : "https://www.wago.com/lt/power-supply-modules/switched-mode-power-supply/p/787-2852"
}