[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin double deck receptacle terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/N; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with this double-deck terminal block (item number 870-117). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. The double-deck terminal block also functions as a through terminal block as well as a ground terminal block. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 16 A. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and two clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "870-117", "sku" : "870-117", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070003c384000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4fGltYWdlL2pwZWd8YURGaUwyaGxPQzh4TkRZNU1UTTFOVEV6TVRrek5DOHlNREJmTURJd01EQXdNRGN3TURBell6TTROREF3TURFd01HSTJYMFJGTG1wd1p3fDAwNzQxZTBjODM0NzJlOWExMTZjNjM4MTc3MDEzNWI4NzJjNjViMmRmZjdiODg2ZGI0MjAwZjc1MTQ4NGE4MGE", "gtin13" : "4045454225353", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/870-117" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 870-117

1-conductor/1-pin double deck receptacle terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/N; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray

Prekės Nr. 870-117
1-conductor/1-pin double deck receptacle terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 870-117
1-conductor/1-pin double deck receptacle terminal block
Palaukite...
Jūsų vieneto kaina*
Paprašius