[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin terminal block for pluggable modules; 10-pole; with 2 jumper positions; with orange separator plate; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Carrier terminal block for fuses and electronic modules, 769 Series, gray</h2><br/><br/>This carrier terminal block for fuses and electronic modules (item number 769-185/769-314) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 400 V and can handle currents up to 16 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this carrier terminal block for fuses and electronic modules. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this carrier terminal block for fuses and electronic modules is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to ten potentials / ten poles can be connected to this terminal strip using five clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-185/769-314", "sku" : "769-185/769-314", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691577-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY2OHxpbWFnZS9qcGVnfGFEZGtMMmhqTUM4eE16a3pNakEzTWpFME1EZ3pNQzh5TURCZk1UQTJPVEUxTnpkZlJFVXVhbkJufDIzMzc4NmVhMWFmYzM1ODhmZDMxMzViY2UyZWRjYTlhNTA0ZWNiYTQ5NzAxOWZhZjIyYTExYTkxY2NiOGE0OGI", "gtin13" : "4044918934909", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-1-pin-terminal-block-for-pluggable-modules/p/769-185_769-314" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-185/769-314

1-conductor/1-pin terminal block for pluggable modules; 10-pole; with 2 jumper positions; with orange separator plate; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray

Prekės Nr. 769-185/769-314
1-conductor/1-pin terminal block for pluggable modules
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-185/769-314
1-conductor/1-pin terminal block for pluggable modules
Palaukite...
Jūsų vieneto kaina*
Paprašius