[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>Seamless electrical installations are guaranteed with this female connector (item number 2020-102/132-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 7.7 x 56.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are two clamping points available for connecting two different potentials / two poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors. The strain relief plate secures the connected conductorsand facilitates wire management..<br/>", "mpn" : "2020-102/132-000", "sku" : "2020-102/132-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002852000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YURFeEwyaGlaaTh4TkRZNU1qRXhPRFkxT1RFd01pOHlNREJmTURJd01EQXdNVEV3TURBd01qZzFNakF3TURFd01HSTJYMFJGTG1wd1p3fDU3Zjk4YjdiZGY0ODAzYTU4ZWU0ZTQwODZiNGIyYjUwN2U2MGIzZTc4YTgyZWZlZWY3ZmE5MWNjYTVhMGQyOTI", "gtin13" : "4050821092254", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-102_132-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM S-Mini Prekės Nr. 2020-102/132-000

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Strain relief plate; 1,50 mm²; gray

Prekės Nr. 2020-102/132-000
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2020-102/132-000
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius