[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; green-yellow/blue/gray", "description" : "<h2>Female connector, 2020 Series, green-yellow/blue/gray</h2><br/><br/>This female connector (item number 2020-103/000-039) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 11.2 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are three clamping points available for connecting three different potentials / three poles. The green-yellow/blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "2020-103/000-039", "sku" : "2020-103/000-039", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a000086c9000500b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjM3fGltYWdlL2pwZWd8YUdOakwyaGlNaTh4TkRZNE9ERXpPRGs0TlRVd01pOHlNREJmTURJd01EQXdNR0V3TURBd09EWmpPVEF3TURVd01HSTJYMFJGTG1wd1p3fGU0Y2M5MzE1MDM5Mjg4MzBhMzlhZmZiODIwOGM1NTg3NGFkMWI3YWY3NjRhMGE0ZGY3OTMxOTM1OTE2OWU1MmI", "gtin13" : "4050821027355", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-103_000-039" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM S-Mini Prekės Nr. 2020-103/000-039

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 1,50 mm²; green-yellow/blue/gray

Prekės Nr. 2020-103/000-039
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2020-103/000-039
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius