[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 9-pole; Centered locking levers; Strain relief plate; 4,00 mm²; gray", "description" : "<h2>Female connector, 2022 Series, operating tool</h2><br/><br/>This female connector (item number 2022-109/145-000) provides hassle-free electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Conductors can only be connected to this female connector if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 46.8 x 69 x 27.2 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². Nine potentials can connect nine poles using the nine clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring. The strain relief plate secures the connected conductorsand facilitates wire management..<br/>", "mpn" : "2022-109/145-000", "sku" : "2022-109/145-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e000376a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YURsaUwyaGtOQzh4TkRZNU1qQTNORGcwT0RJNE5pOHlNREJmTURJd01EQXdNR1V3TURBek56WmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5YTJlMTIyYTcwYWMzOWY4YTVkMjNhOTg5MjU5NGQ2OTM2OTEzOWE3NzRlYTM3MWFiY2VhM2ZlYTE1YjEzN2Y", "gtin13" : "4050821090762", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-109_145-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM S Prekės Nr. 2022-109/145-000

1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 9-pole; Centered locking levers; Strain relief plate; 4,00 mm²; gray

Prekės Nr. 2022-109/145-000
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2022-109/145-000
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius