[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 11-pole; Centered locking levers; Strain relief plate; 4,00 mm²; gray", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2022-111/146-000) is designed for hassle-free electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 690 V and is designed to handle a rated current of up to 24 A. Conductors can only be connected to this female connector if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 57.2 x 74 x 27.2 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². Eleven potentials can connect eleven poles using the eleven clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors. The strain relief plate secures the connected conductors, simplifying wire handling..<br/>", "mpn" : "2022-111/146-000", "sku" : "2022-111/146-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e000376a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YURsaUwyaGtOQzh4TkRZNU1qQTNORGcwT0RJNE5pOHlNREJmTURJd01EQXdNR1V3TURBek56WmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5YTJlMTIyYTcwYWMzOWY4YTVkMjNhOTg5MjU5NGQ2OTM2OTEzOWE3NzRlYTM3MWFiY2VhM2ZlYTE1YjEzN2Y", "gtin13" : "4050821090786", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-111_146-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM S Prekės Nr. 2022-111/146-000

1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 11-pole; Centered locking levers; Strain relief plate; 4,00 mm²; gray

Prekės Nr. 2022-111/146-000
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 2022-111/146-000
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius