[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 11-pole; coding finger; 4,00 mm²; gray, green-yellow", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Effortless electrical installations are guaranteed with this female connector (item number 769-111/000-037). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The dimensions are 55 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect eleven potentials / eleven poles using the eleven clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-111/000-037", "sku" : "769-111/000-037", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691239-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzNXxpbWFnZS9qcGVnfGFEbGtMMmd4Tnk4eE16a3pNakEwTURreE1qa3lOaTh5TURCZk1UQTJPVEV5TXpsZlJFVXVhbkJufDFmMGM0MDkwOWIzODE4MGVlNTQxYmZiNTc4MjdiMmRhNzM5NDJmZjYzZDVkNzRmZTMwMjk5MDNjMDRjMjUxODM", "gtin13" : "4045454313227", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-111_000-037" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-111/000-037

1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 11-pole; coding finger; 4,00 mm²; gray, green-yellow

Prekės Nr. 769-111/000-037
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-111/000-037
1-conductor female connector
Palaukite...
Jūsų vieneto kaina*
Paprašius