[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>This male connector (item number 769-606) provides fault-free electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 33.6 x 18.3 x 40.2 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-606", "sku" : "769-606", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070003b8ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU2fGltYWdlL2pwZWd8YUdSaEwyZzBOeTh4TkRZNE1UZzNNVE0xTVRnek9DOHlNREJmTURJd01EQXdNRGN3TURBellqaGxZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkYjU0ZjY0NmU5MGJiMTkyYjMxMGNlMGY5OWM5NmQ2ZGEyYzA1MmJhNzdkYWU3MjZhN2Q5YjFiMTQ2YTM1M2U", "gtin13" : "4044918521154", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-606" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-606

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; 4,00 mm²; gray

Prekės Nr. 769-606
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-606
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius