[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; clamping collar; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Convenient electrical installations are guaranteed with this male connector (item number 769-606/002-000). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are six clamping points available for connecting six different potentials / six poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-606/002-000", "sku" : "769-606/002-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070003ba1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyfGltYWdlL2pwZWd8YURnM0wyaGtOaTh4TkRZNE1UVTVORGM0T1RreE9DOHlNREJmTURJd01EQXdNRGN3TURBelltRXhaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMDMzZjJjYWFkODdjYzBkMmNkZjVkNzgwNmNlOTY4ZWY3YmNkMWU3MWRiMmZkNzRkOTVhYzUzNjNmZTc3NzU", "gtin13" : "4044918521178", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-606_002-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-606/002-000

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; clamping collar; 4,00 mm²; gray

Prekės Nr. 769-606/002-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-606/002-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius