[ ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; Feedthrough flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Error-free electrical installations are guaranteed with this male connector (item number 769-606/004-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect six potentials / six poles using the six clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-606/004-000", "sku" : "769-606/004-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470468-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc1MHxpbWFnZS9qcGVnfGFEZzBMMmhtTVM4eE16azBPREl5TkRrNU5UTTFPQzh5TURCZk1URTBOekEwTmpoZlJFVXVhbkJufDJiODc5MzdkZDU5ZDUwNzJjOTg1MTA1MTM4MGZmNDcxYTE0MTJjOTczZmE1MmNiMzM4OGVhYzQ4NzFiMDg0YWQ", "gtin13" : "4066966383690", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lt/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-606_004-000" }
[ { "id": "details", "label":"Informacija", "priority": 100 }, { "id": "downloads", "label":"Atsisiuntimai", "priority": 90 } ]
X-COM Prekės Nr. 769-606/004-000

1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 6-pole; Feedthrough flange; 4,00 mm²; gray

Prekės Nr. 769-606/004-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius
Prekės Nr. 769-606/004-000
1-conductor male connector
Palaukite...
Jūsų vieneto kaina*
Paprašius